P130065 Ball Knobs   Round Photo1
In Stock

Ball Knob - Round

SKU: B-28

1-229-024 1-3/16 inch Diameter 3/8-24 Thread Phenolic Ball Knob

ECID: 1040950
  • Insert Material:Brass
  • Knob Diameter (Imperial):1.190 in
  • Knob Diameter (Metric):30.23 mm
  • Knob Style:Round
  • Thread Length (Imperial):.500 in
  • Thread Length (Metric):12.7 mm
  • Thread Size:3/8-24
Quantity
Price Each
1
$1.89
Standard Pack: 1