ASC 1R Photo1
In Stock

Female, Straight Double Arm Welded High-Profile Clamping Lever - Two-Arm Straight handle style, Black Oxide finish

SKU: ASC-3R

This Clamping Lever has a Two-Arm Straight handle style, a 1.125 in (28.6 mm) body diameter and a Black Oxide finish.

ECID: 1108444
  • Body Diameter:1.125 in (28.6 mm)
  • Finish:Black Oxide
  • Handle Length:3.000 in (76.2 mm)
  • Handle Material:Steel
  • Handle Style:Two-Arm Straight
  • Hole Depth:.75 in (19.1 mm)
  • Imperial/Metric:Imperial
  • Knob Material:Plastic
  • Mount Type:Reamed Hole
  • Mounting Type:Reamed Hole
Quantity
Price Each
1
$8.60
Standard Pack: 1