AP 11 Photo2
In Stock

Angle Plates & Irons

SKU: AP-11

AP-11

ECID: 1139461
  • Imperial/Metric:Imperial
  • Material:Semi-Steel Castings
  • Overall Height:6.000 in (152.4 mm)
  • Overall Width:8.000 in (203.2 mm)
Quantity
Price Each
1
$248.90
Standard Pack: 1