P190510 Machine Screw Jack Pads   Vee Pad Photo1
In Stock

Machine Screw Jack Pads - Vee Pad

SKU: AMF-52

Screw Jack Vee Pad

ECID: 1140511
  • Brand:AMF
  • Compatible Hole Diameter:0.1 mm (0.004 in)
  • Imperial/Metric:Imperial
  • Material:Steel
  • Overall Height:.910 in (23.1 mm)
  • Pad Type:Vee Pad
Quantity
Price Each
1
$23.36
Standard Pack: 1