P080045 T Slot Covers Photo1
In Stock

T-Slot Covers

SKU: AMF-223

AMF-223

ECID: 1104740
  • Brand:AMF
  • Color:Black
  • Compatible Slot Width:22.0 mm (0.866 in)
  • Extrusion Compatibility Code:Not Rated
  • Imperial/Metric:Metric
  • Material:Polypropylene
  • Overall Length:1.0 mm (0.039 in)
  • Type:T-Slot Cover
Quantity
Price Each
1
$54.41
Standard Pack: 1