ALP 00030 Photo1
Special Order 1 days

0 mm Wire Size Reamer

SKU: ALP-00035

Made from High Speed Steel with an overall length of 76.2 mm.

ECID: 1061321
  • Flute Length:.750 in (19.1 mm)
  • Flute Type:Straight
  • Imperial/Metric:Imperial
  • Material:High Speed Steel
  • Maximum Shank Size (Imperial):.0810 in
  • Measurement Standard:Wire
  • Minimum Shank Size (Imperial):.0800 in
  • Overall Length (in) (Imperial):3.000 in
  • Reamer Diameter (Imperial):#43
  • Reamer Diameter Decimal Equivalent (Imperial):.0890 in
  • Shank Type:Straight
Quantity
Price Each
1
$13.60
Standard Pack: 1