ALC 47810 Photo1
Out of Stock

Rivet Nut Thread Inserts - Ribbed and Swaged, 5/16-18 Thread, .64 in Min Hole Depth

SKU: ALC-47871

This is a klik thread-serts individual insert. It needs to go into a minimum hole depth of .64 in. It has an internal 5/16-18 thread.

ECID: 1074200
  • Body Diameter (Imperial):.496 in
  • Body Diameter (Metric):12.6 mm
  • Brand:Marson
  • Finish:Cadmium
  • Head Diameter (Imperial):.537 in
  • Head Diameter (Metric):13.64 mm
  • Imperial/Metric:Imperial
  • Internal Thread Size:5/16-18
  • Material:Steel
  • Minimum Hole Depth:.64 in
  • Overall Length (in) (Imperial):.615 in
  • Overall Length (mm) (Metric):15.62 mm
  • Surface Texture:Ribbed
Quantity
Price Each
1
$0.99
Standard Pack: 1