ALC 47310 Photo1
In Stock

Rivet Nut Thread Inserts - Ribbed, Plated Steel, 3/8-16 Thread, .531 in (13.5 mm) Hole

SKU: ALC-47381

This klik rivet nut has a 3/8-16 internal thread. It is made of plated steel and goes into a .531 in (13.5 mm) hole.

ECID: 1074214
  • Body Diameter:.530 in (13.5 mm)
  • Brand:Marson
  • Compatible Hole Size:.531 in (13.5 mm)
  • Compatible Panel Thickness Range (Imperial):.027-.150 in
  • Finish:Zinc Plated
  • Head Diameter:.670 in (17 mm)
  • Imperial/Metric:Imperial
  • Internal Thread Size:3/8-16
  • Material:Steel
  • Overall Length:.690 in (17.5 mm)
  • Overall Length (in) (Imperial):.690 in
  • Overall Length (mm) (Metric):17.53 mm
  • Surface Texture:Ribbed
Quantity
Price Each
1
$1.27
Standard Pack: 1