P080315 Structural Tubing Tees Three Way Tee Photo1
Out of Stock

Structural Tubing Tees - Three-Way Tee

SKU: AES-9130

AES-9130

ECID: 1105090
  • Attachment Method:Press Fit
  • Color:Gray
  • Compatible Series Number:90
  • Compatible Tube Shape:Square
  • Imperial/Metric:Imperial
  • Material:Nylon
  • Type:Three-Way Tee
Quantity
Price Each
1
$2.60
Standard Pack: 1