AES 2491 Photo1
Non-Maintained 1 days

Single Mesh Panel Retainers

SKU: AES-45-2435

AES-45-2435

ECID: 1099228
  • Brand:80//20
  • Color:Natural
  • Extrusion Compatibility Code:10-45
  • Finish:Clear Anodized
  • For Use With:Series 45
  • Imperial/Metric:Metric
  • Material:Aluminum
Quantity
Price Each
1
$10.45
Standard Pack: 1