AES 4108 Photo1
Out of Stock

Aluminum Profile Inside Corner Brackets - Corner Bracket

SKU: AES-40-4302

AES-40-4302

ECID: 1098957
  • Brand:80//20
  • Color:Gray
  • Compatible Thread Sizes:M8 x 16
  • Compatible Thread Sizes (All):M8 x 16
  • Extrusion Compatibility Code:8-40
  • Imperial/Metric:Metric
  • Material:Aluminum
  • Number of Holes:2
Quantity
Price Each
1
$2.95