AES 4132 Photo1
Out of Stock

Aluminum Profile Inside Corner Brackets - Corner Bracket

SKU: AES-25-4132

AES-25-4132

ECID: 1098952
  • Brand:80//20
  • Color:Gray
  • Compatible Thread Sizes:M6 x 10
  • Compatible Thread Sizes (All):M6 x 10
  • Extrusion Compatibility Code:6-25
  • Imperial/Metric:Metric
  • Material:Aluminum
  • Number of Holes:2
Quantity
Price Each
1
$3.95
Standard Pack: 1