AES 2265 Photo1
Non-Maintained 1 days

T-Slot Bin Hangers

SKU: AES-2265

AES-2265

ECID: 1103295
  • Brand:80/20 Inc
  • Color:Natural
  • Compatible Slot Width:.250 in (6.4 mm)
  • Extrusion Compatibility Code:6-10;8-15
  • Imperial/Metric:Imperial
  • Material:Aluminum
  • Mounting Hole Center Distance:4.000 in (101.6 mm)
  • Mounting Hole to End Length:2.000 in (50.8 mm)
Quantity
Price Each
1
$8.20