AES 14059 Photo1
Non-Maintained 1 days

Aluminum Profile Inside Corner Brackets - Corner Bracket

SKU: AES-14083

Metric Extrusion Inside Corner Bracket

ECID: 1098946
  • Brand:80//20
  • Color:Gray
  • Compatible Thread Size:M8 x 18
  • Extrusion Compatibility Code:10-45
  • Imperial/Metric:Metric
  • Material:Aluminum
  • Number of Holes:2
Quantity
Price Each
1
$2.85
Standard Pack: 1