AES 14059 Photo1
Non-Maintained 1 days

Aluminum Profile Inside Corner Brackets - Corner Bracket

SKU: AES-14059

AES-14059

ECID: 1098940
  • Brand:80//20
  • Color:Gray
  • Compatible Thread Sizes:10-32
  • Compatible Thread Sizes:M5 x 10.0
  • Compatible Thread Sizes:M5 x 8.0
  • Compatible Thread Sizes (All):M5 x 8.0,M5 x 10.0,10-32
  • Extrusion Compatibility Code:6-10;5-20;6-25
  • Imperial/Metric:Metric
  • Material:Aluminum
  • Number of Holes:2
Quantity
Price Each
1
$0.74