P020809 Pivot Joint Hinge for Sturcture Systems Photo1
Out of Stock

Extruded Profile Pivot Joint

SKU: AES-14019

45 S PIVOT JOINT DIE CAST ZINC

ECID: 1105044
  • Adjustable Torque:Adjustable
  • Color:Natural
  • Compatible Series Number:10-45
  • Imperial/Metric:Imperial
  • Material:Aluminum
  • Overall Length:1.181 in (30 mm)
  • Overall Length (in) (Imperial):1.181 in
  • Overall Thickness:.315 in (8 mm)
  • Overall Thickness (Imperial):.315 in
  • Overall Width:1.490 in (37.8 mm)
  • Overall Width (Imperial):1.490 in
  • Series:45
  • Type:Pivot Joint
Quantity
Price Each
1
$19.95
Standard Pack: 1