ACE 28 Photo1
In Stock

Shock Locknuts - Round Lock Nut

SKU: ACE-29

ACE-29

ECID: 1048750
  • Brand:Ace
  • Compatible Shock Absorber:ACE-121
  • Distance Across Flats:3.000 in (76.2 mm)
  • Imperial/Metric:Imperial
  • Overall Diameter:3.000 in (76.2 mm)
  • Overall Height:.370 in (9.4 mm)
  • Thread Size:2-1/2-12
  • Type:Round Lock Nut
Quantity
Price Each
1
$18.52
Standard Pack: 1