ACE 7 Photo1
In Stock

Mounting Blocks

SKU: ACE-10

Shock Absorber Mounting Block

ECID: 1091466
  • Brand:Ace
  • Imperial/Metric:Imperial
  • Measurement Standard:Inch
  • Mounting Hole Diameter:.340 in (8.6 mm)
  • Mounting Hole Spacing Along Length:2.38 in (60.5 mm)
  • Mounting Hole Spacing Along Width:1.62 in (41.1 mm)
  • Overall Height:.50 in (12.7 mm)
  • Overall Length:3.00 in (76.2 mm)
  • Overall Width:2.25 in (57.2 mm)
  • Thread Size:1-3/4-12
Quantity
Price Each
1
$25.58
Standard Pack: 1