ACC 335 Photo1
In Stock

Sling Hooks - Clevis

SKU: ACC-335

Clevis Slip Hook

ECID: 1081050
  • Brand:Peerless Chain
  • Hook Opening Width:.938 in (23.8 mm)
  • Hook Overall Height:3.688 in (93.7 mm)
  • Hook Overall Length:2.625 in (66.7 mm)
  • Hook Type:Clevis Sling Hook
  • Imperial/Metric:Imperial
  • Load Capacity:2600 lbs (1179.3 kg)
  • Material:Steel
  • Reach:2.250 in
  • Throat Depth:.940 in (23.9 mm)
Quantity
Price Each
1
$15.00
Standard Pack: 1