A1839 Photo5
In Stock

Vacuum Cups - Hand Operated Lifters

SKU: A3825

A3825

ECID: 1081298
  • Color:Black
  • Cup Diameter:3.250 in (82.6 mm)
  • Cup Material:Nitrile Rubber
  • Cup Type:Hand Operated
  • Handle Material:Plastic
  • Handle Type:Description
  • Imperial/Metric:Imperial
  • Load Capacity:10 lbs (4.5 kg)
  • Material:Nitrile
  • Mounting Method:Handle
  • Number of Cups:1
Quantity
Price Each
1
$2.52
Standard Pack: 1