A23 3S Photo1
In Stock

Cast Iron Dished Hand Wheel With Handle: 4.00 in (101.6 mm) Diameter, 3 Spokes, Revolving Handle

SKU: A23-4R

Chrome Cast Iron Control Hand Wheel with Revolving handle and Bore hub provides good leverage when adjusting and calibrating.

ECID: 1089801
  • Color:Chrome
  • Finish:Chrome Plated
  • Hand Wheel Diameter:4.00 in (101.6 mm)
  • Hand Wheel Style:With Handle
  • Handle Type:Revolving
  • Hole Diameter:.375 in (9.5 mm)
  • Hole Size:.375 in (9.5 mm)
  • Hole Type:Bore
  • Hub Diameter:1.130 in (28.7 mm)
  • Hub Height:1.06 in (26.9 mm)
  • Imperial/Metric:Imperial
  • Material:Cast Iron
  • Number of Spokes:3
  • Wheel Material:Cast Iron
  • Wheel Thickness:.566 in (14.4 mm)
  • Wheel Type:Three-Spoke
Quantity
Price Each
1
$28.93