A 75 Photo1
In Stock

Vacuum Cups - Suction Cups

SKU: A-65

Rubber Suction Cup

ECID: 1081333
  • Color:Gray
  • Cup Diameter:1.500 in (38.1 mm)
  • Cup Material:Rubber
  • Cup Type:Suction Cup
  • Imperial/Metric:Imperial
  • Load Capacity:None
  • Material:Rubber
  • Mounting Method:Stud
  • Number of Cups:1
  • Overall Height:.625 in (15.9 mm)
  • Stud Length:.375 in (9.5 mm)
  • Thread Size:8-32
Quantity
Price Each
1
$1.40
Standard Pack: 1