A 35 Photo1
In Stock

Vacuum Cups - Suction Cups

SKU: A-35

A-35

ECID: 1081328
  • Color:Black
  • Cup Diameter:1.500 in (38.1 mm)
  • Cup Material:Rubber
  • Cup Type:Suction Cup
  • Imperial/Metric:Imperial
  • Load Capacity:None
  • Material:Rubber
  • Mounting Method:Female Threads
  • Number of Cups:1
  • Overall Height:.625 in (15.9 mm)
  • Thread Size:8-32
Quantity
Price Each
1
$1.40