A 15 Photo1
In Stock

Vacuum Cups - Suction Cups

SKU: A-30

Rubber Suction Cup

ECID: 1081327
  • Color:Black
  • Cup Diameter:1.375 in (34.9 mm)
  • Cup Material:Rubber
  • Cup Type:Suction Cup
  • Imperial/Metric:Imperial
  • Load Capacity:None
  • Material:Rubber
  • Mounting Method:Stud
  • Number of Cups:1
  • Overall Height:.500 in (12.7 mm)
  • Stud Length:.375 in (9.5 mm)
  • Thread Size:8-32
Quantity
Price Each
1
$1.51
Standard Pack: 1