WIP 810 Photo1
In Stock

Weld On Index Plungers

SKU: WIP-810

Knob-Handle/Threadless Non-Locking Indexing Plunger

ECID: 1139503
  • Body Diameter (Metric):12.0 mm
  • Body Length (Metric):22.0 mm
  • Body Material:Steel
  • Final End Force (Metric):16 kg/m²
  • Finish:Black Oxide
  • Handle Locking Type:Non-Locking
  • Handle Material:Black Matte Plastic
  • Handle Style:Knurled Knob
  • Handle Width (Metric):21.0 mm
  • Imperial/Metric:Metric
  • Initial End Force (Metric):7 kg/m²
  • Nose Diameter (Metric):5.0 mm
  • Pin Diameter (Metric):5.0 mm
  • Pin Material:Steel
Quantity
Price Each
1
$14.51
Standard Pack: 1