WIP 6050 Photo1
In Stock

Lock Nuts

SKU: WIP-6005

WIP-6005

ECID: 1098843
  • Finish:Black Oxide Finish
  • Imperial/Metric:Metric
  • Material:Steel
  • Pitch:1.0 mm
  • Thread Size:M10 x 1.0
Quantity
Price Each
1
$0.71
Standard Pack: 1