P190180 Threaded Index Plungers Non Locking Photo18
In Stock

Threaded Index Plunger - Non-Locking

SKU: WIP-30

Handleless/Shouldered Non-Locking Indexing Plunger

ECID: 1139402
  • Body Length (Imperial):.790 in
  • Body Length (Metric):20.07 mm
  • Body Material:Steel
  • Body Thread Size:1/2-13
  • Final End Force (Metric):3.5 kg/m²
  • Handle Locking Type:Non-Locking
  • Handle Thread Size:M6
  • Handle Type:Threaded End/No Handle
  • Initial End Force (Imperial):1.500 lbs
  • Nose Diameter (Imperial):.236 in
  • Nose Projection (Imperial):.240 in
  • Overall Length (in) (Imperial):2.150 in
  • Overall Length (mm) (Metric):2.15 mm
  • Shoulder Nut Thickness (Imperial):.240 in
  • Shoulder Nut Width Across Flats (Imperial):.640 in
Quantity
Price Each
1
$15.87
Standard Pack: 1