WCH 705 Photo1
In Stock

Female Right Angle Metal Pull Handle: Blank/Weldable, No holes Mounting Hole Distance, Threads

SKU: WCH-705

Stainless Steel Female Right Angle Round Bar Pull Handle is rear mounted with No holes between mounting holes.

ECID: 1089519
  • Base Length (Imperial):0.39 in
  • Base Length (Metric):10.0 mm
  • Base Width (Imperial):0.39 in
  • Base Width (Metric):10.0 mm
  • Color:Natural
  • Finish:Matte Shotblasted
  • Full Material:303 Stainless Steel
  • Handle Material:Stainless Steel
  • Handle Style:Round Bar
  • Imperial/Metric:Metric
  • Mount Type:Blank/Weldable
  • Mounting Hole Distance:No holes
  • Mounting Type:Blank/Weldable
  • Overall Height (Imperial):1.69 in
  • Overall Height (Metric):43.0 mm
  • Overall Length:135.0 mm (5.315 in)
  • Overall Length (in) (Imperial):5.31 in
  • Overall Length (mm) (Metric):135.0 mm
Quantity
Price Each
1
$8.93
Standard Pack: 1