WC 237 Photo1
In Stock

Swivel w/Brake Plate Caster - Caster Type Swivel w/Brake, Wheel Diameter 101.6 mm

SKU: WC-249

This caster has a plate with fixing hole to attach to your application. The brake on it adds the option to secure the application in place, the caster type is Swivel w/Brake, with a wheel diameter of 101.6 mm.

ECID: 1094728
  • Brand:E.R. Wagner
  • Caster Type:Swivel w/Brake
  • Hole Spacing Length (Imperial):1.750 in
  • Hole Spacing Length (Metric):44.45 mm
  • Hole Spacing Width (Imperial):2.620 in
  • Hole Spacing Width (Metric):66.55 mm
  • Imperial/Metric:Imperial
  • Load Capacity (Imperial):275 lbs
  • Load Capacity (Metric):124.74 kg
  • Mounting Height (Imperial):5.1250 in
  • Mounting Height (Metric):130.18 mm
  • Plate Bolt Hole Diameter (Imperial):.3125 in
  • Plate Bolt Hole Diameter (Metric):7.94 mm
  • Plate Dimensions:1.750 x 2.620 in
  • Plate Length (Imperial):3.750 in
  • Plate Length (Metric):95.25 mm
  • Plate Width (Imperial):2.750 in
  • Plate Width (Metric):69.85 mm
  • Wheel Diameter (Imperial):4.000 in
  • Wheel Diameter (Metric):101.6 mm
  • Wheel Material:Polyurethane
  • Wheel Width (Imperial):1.250 in
  • Wheel Width (Metric):31.75 mm
Quantity
Price Each
1
$13.39
Standard Pack: 1