TSB 1 Photo1
In Stock

T-Bolts - Standard, made of C-1045 Steel

SKU: TSB-100

T-Bolts - Standard - with a thread size of M6 and a thread length of 15.0 mm (0.591 in)

ECID: 1103850
  • Brand:AMF
  • Compatible Table Slot:6.0 mm
  • Finish:Heat Treated
  • Head Height:4.0 mm (0.157 in)
  • Head Height (Imperial):0.16 in
  • Head Height (Metric):4.0 mm
  • Head Width:10.0 mm (0.394 in)
  • Head Width (Imperial):0.39 in
  • Head Width (Metric):10.0 mm
  • Imperial/Metric:Metric
  • Length Under Head:25.0 mm (0.984 in)
  • Material:C-1045 Steel
  • Pitch:1
  • Thread Length:15.0 mm (0.591 in)
  • Thread Length (Imperial):0.59 in
  • Thread Length (Metric):15.0 mm
  • Thread Size:M6
  • Type:Standard
Quantity
Price Each
1
$12.13
Standard Pack: 1