TI 8020 Photo1
In Stock

Thread Insert Extracting Tools

SKU: TI-8010

TI-8010

ECID: 1060594
  • Brand:Helicoil
  • Compatible Insert Type:Helical
  • Compatible Part Number:1227-06
  • Compatible Thread Sizes:#3 - #8
  • Compatible Thread Sizes (All):#3 - #8
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
Quantity
Price Each
1
$49.45
Standard Pack: 1