TI 8020 Photo1
In Stock

Thread Insert Extracting Tools

SKU: TI-8005

TI-8005

ECID: 1060593
  • Brand:Helicoil
  • Compatible Insert Type:Helical
  • Compatible Part Number:1227-02
  • Compatible Thread Sizes:#2
  • Compatible Thread Sizes (All):#2
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
Quantity
Price Each
1
$49.45
Standard Pack: 1