P140509 Gas Cylinder Netting Photo1
In Stock

Gas Cylinder Netting

SKU: TCN1147A

TCN1147A

ECID: 1112397
  • Color:Natural
  • Compatible Diameter Range (Imperial):11.000 in
  • Compatible Diameter Range (Metric):279.4 mm
  • Full Material:High Density Polyethylene w/UV Inhibitors
  • Imperial/Metric:Mixed
  • Length (Imperial):47.000 in
  • Length (Metric):1193.8 mm
  • Material:HDPE
  • Specifications/Standards:400
  • Specifications/Standards (All):400/408/448/100/C 02
Quantity
Price Each
1
$75.42
5
$37.71
10
$15.08
50
$6.70
Standard Pack: 50