P140509 Gas Cylinder Netting Photo1
In Stock

Gas Cylinder Netting

SKU: TCN0734A

TCN0734A

ECID: 1112394
  • Color:Natural
  • Compatible Diameter Range (Imperial):6.000-7.000 in
  • Compatible Diameter Range (Metric):152.4-177.8 mm
  • Full Material:High Density Polyethylene w/UV Inhibitors
  • Imperial/Metric:Mixed
  • Length (Imperial):34.000 in
  • Length (Metric):863.6 mm
  • Material:HDPE
  • Specifications/Standards:110
  • Specifications/Standards (All):110/115/122/125/M
Quantity
Price Each
1
$38.23
5
$19.11
10
$7.65
50
$3.40
Standard Pack: 50