P060795 Pneumatic Swing Clamps Block Style Photo4
In Stock

Pneumatic Swing Clamps - Block Style

SKU: TC-89R63-025-2

PNEUMATIC SWING CLAMP

ECID: 1103055
  • Base Length Center to Center (Metric):62.0 mm
  • Base Width Center to Center (Metric):62.0 mm
  • Direction of Swing:Adjustable
  • Exerting Force @ 80 psi (w/Standard Arm) (Imperial):242 lbs
  • Mounting Hole Pattern:2 x 2
  • Mounting Hole Spacing Along Length (Imperial):2.440 in
  • Mounting Hole Spacing Along Length (Metric):61.98 mm
  • Port Thread Size:1/4
  • Port Thread Standard:G
Quantity
Price Each
1
$432.76
Standard Pack: 1