P060525 Spindle Assemblies Swivel Foot Photo1
In Stock

Flat Swivel Foot Spindle Assembly: 1/4-20 Thread Size, 1.50 in (38.1 mm) Thread Length, Steel Spindle

SKU: TC-207206

Flat Swivel Foot Steel Spindle Assembly attaches to the end of diameter spindles. Assembly has a .50 in (12.7 mm) diameter spindle cap to cover more surface area when clamping.

ECID: 1137034
  • Brand:DE-STA-CO
  • Cap Diameter:.50 in (12.7 mm)
  • Cap Style:Swivel Foot
  • Imperial/Metric:Imperial
  • Overall Length:2.38 in (60.5 mm)
  • Overall Length (in) (Imperial):2.38 in
  • Overall Length (mm) (Metric):60.45 mm
  • Spindle Material:Steel
  • Thread Length:1.50 in (38.1 mm)
  • Thread Length (Imperial):1.50 in
  • Thread Length (Metric):38.1 mm
  • Thread Size:1/4-20
  • Tip Shape:Flat
Quantity
Price Each
1
$4.31
Standard Pack: 1