SUG 105 Photo1
In Stock

Female Right Angle Metal Pull Handle

SKU: SUG-107

SUG-107 is a Round Bar handle that has an Satin finish.

ECID: 1089146
  • Base Length (Imperial):.394 in
  • Base Length (Metric):10.01 mm
  • Base Width (Imperial):.394 in
  • Base Width (Metric):10.01 mm
  • Brand:Sugatsune
  • Color:Natural
  • Finish:Satin
  • Handle Material:Stainless Steel
  • Handle Style:Round Bar
  • Imperial/Metric:Imperial
  • Mount Type:Rear Female Threaded Blind Hole
  • Mounting Hole Distance (Imperial):6.000 in
  • Mounting Hole Distance (Metric):152.4 mm
  • Mounting Type:Rear Female Threaded Blind Hole
  • Overall Height (Imperial):1.378 in
  • Overall Height (Metric):35 mm
  • Overall Length (in) (Imperial):6.378 in
  • Overall Length (mm) (Metric):162 mm
  • Thread Size:#8-32
Quantity
Price Each
1
$9.52
Standard Pack: 1