Lock & Flange Nuts
In Stock

Nylon 6/6 1/4-20 Lock & Flange Nut

SKU: STLN350A

These Nylon 6/6 1/4-20 Lock & Flange Nuts are 7.0 mm high and are 10.8 mm across flats

ECID: 1150421
  • Color:Natural
  • Compatible Thread Size:1/4-20
  • Contact Surface:Flat
  • Distance Across Flats:10.8 mm (0.425 in)
  • Distance Across Flats (Imperial):.425 in
  • Distance Across Flats (Metric):10.8 mm
  • Flange Diameter:12.9 mm (0.508 in)
  • Full Material:Nylon 6/6
  • Imperial/Metric:Metric
  • Material:Nylon
  • Material Class:Plastic
  • Operating Temperature Range:NaN - NaN (NaN - NaN)
  • Operating Temperature Range (Imperial): °F
  • Overall Height (Imperial):0.28 in
  • Overall Height (Metric):7.0 mm
  • Thread Size:1/4-20
Quantity
Price Each
1
$0.39
100
$0.18
500
$0.12
1000
$0.07
Standard Pack: 1000