P170795 Double Acting Air Cylinders Front Nose Mount Photo1
In Stock

Double Acting Air Cylinders - Front Nose Mount

SKU: SMC-4015

Stainless Steel Front Nose Mount Double Acting Air Cylinder

ECID: 1078069
  • Bore Size (Imperial):7/8 in
  • Mount Style:Front Nose
  • Mounting Thread Size:5/8-18
  • Port Connection Type:1/8 inch
  • Retracted Height Range (Imperial):2.940 in
  • Rod End Thread Size:1/4-28
  • Rod Thread Length (Imperial):.500 in
  • Stroke:1
  • Width Across Flats (Imperial):.750 in
Quantity
Price Each
1
$18.76
Standard Pack: 1