SKF 361T Photo1
Special Order 1 days

Linear Carriages - Profile Rail Guide

SKU: SKF-508T

Carriage

ECID: 1091720
  • Bearing Type:Narrow w/Lube Reservoir
  • Brand:SKF USA Inc
  • Carriage & Wheel Material:Steel
  • Carriage Length (Imperial):2.83 in
  • Carriage Length (Metric):72.0 mm
  • Carriage Style:Profile Guide Carriage
  • Carriage Width (Imperial):1.73 in
  • Carriage Width (Metric):44 mm
  • Dynamic Load Capacity (Imperial):4225 lbs
  • Imperial/Metric:Metric
  • Overall Height (Metric):32 mm
  • Static Load Capacity (Imperial):5483 lbs
  • Static Load Capacity (Metric):24389.6 N
  • Type:Profile Rail Guide
Quantity
Price Each
1
$116.57
Standard Pack: 1