P140490 Ball Transfers Spring Loaded Photo1
In Stock

Spring Loaded Ball Transfer - Carbon Steel Ball Material

SKU: SKF-1026

SKF-1026 has a ball diameter of 31.75 mm with an overall height of 95.25 mm

ECID: 1081194
  • Ball Diameter (Imperial):1.250 in
  • Ball Diameter (Metric):31.75 mm
  • Ball Down Load Capacity (Imperial):441 lbs
  • Ball Down Load Capacity (Metric):200.03 kg
  • Ball Material:Carbon Steel
  • Ball Projection (Imperial):.410 in
  • Ball Projection (Metric):10.41 mm
  • Ball Up Load Capacity (Imperial):220 lbs
  • Ball Up Load Capacity (Metric):99.79 kg
  • Body Diameter (Imperial):2.310 in
  • Body Diameter (Metric):58.67 mm
  • Body Height (Imperial):3.340 in
  • Body Height (Metric):84.84 mm
  • Brand:SKF USA Inc
  • Imperial/Metric:Imperial
  • Load to Fully Depress (Imperial):441 lbs
  • Material:Steel
  • Mounting Method:Press Fit
  • Orientation:Up
  • Overall Height (Imperial):3.750 in
  • Overall Height (Metric):95.25 mm
  • Stud Thread Size:NaN in
Quantity
Price Each
1
$92.22
Standard Pack: 1