SFK 825 Photo1
In Stock

Sine Keys

SKU: SFK-830

Interchangeable Sine Fixture Key

ECID: 1139734
  • Full Material:4140 Steel
  • Hardness:30-34 HRC
  • Head Length (Imperial):1.000 in
  • Head Length (Metric):25.4 mm
  • Head Width (Imperial):.563 in
  • Head Width (Metric):14.3 mm
  • Imperial/Metric:Imperial
  • Material:Steel
  • Overall Height (Imperial):1.188 in
  • Overall Height (Metric):30.18 mm
  • Shank Diameter (Imperial):.625 in
  • Shank Diameter (Metric):15.88 mm
  • Shank Length (Imperial):.750 in
  • Shank Length (Metric):19.05 mm
Quantity
Price Each
1
$19.38
Standard Pack: 1