P190425 Round Grippers Tapped Through Hole Photo2
In Stock

Round Grippers - Tapped Through Hole

SKU: RGHS-240

Steel Round Gripper

ECID: 1140358
  • Compatible Thread Size:10-32
  • Imperial/Metric:Imperial
  • Material:Steel
  • Mounting Method:Tapped Through Hole
  • Outside Diameter (Imperial):.500 in
  • Overall Height (Imperial):.650 in
  • Tooth Pattern:Fine
Quantity
Price Each
1
$9.41
Standard Pack: 1