Push-In Rivets
In Stock

Push-In Rivets - Push In Fasteners made in Nylon

SKU: PIF310A

Push-In Rivets - Push In with a minimum compatible hole of diameter 6.60 mm and a maximum compatible hole of diameter 8.64 mm

ECID: 1072534
  • Anchor Length (Imperial):0.89 in
  • Anchor Length (Metric):22.67 mm
  • Color:Natural
  • Full Material:Nylon 6/6
  • Head Diameter (Imperial):.406 in
  • Head Diameter (Metric):10.3 mm
  • Head Height (Imperial):.955 in
  • Head Height (Metric):24.26 mm
  • Lip Height (Imperial):.060 in
  • Material:Nylon
  • Material Class:Plastic
  • Maximum Compatible Hole Diameter (Imperial):.340 in
  • Maximum Compatible Hole Diameter (Metric):8.64 mm
  • Maximum Compatible Panel Thickness (Imperial):.890 in
  • Maximum Compatible Panel Thickness (Metric):22.61 mm
  • Minimum Compatible Hole Diameter (Imperial):.260 in
  • Minimum Compatible Hole Diameter (Metric):6.60 mm
  • Operating Temperature Range (Imperial):-40 to 185°F
  • Operating Temperature Range (Metric):-40 to 85°C
  • Overall Height (Imperial):1.015 in
  • Rivet Type:Arrow
  • Head Diameter (LD):A
  • Lip Height (LD):C
  • Maximum Compatible Panel Thickness (LD):B
  • Overall Height (LD):F
Quantity
Price Each
1000
$0.10
Standard Pack: 1000