Push-In Rivets
P091095 Push In Rivets   Push In Fasteners Photo1
In Stock

Push-In Rivet - Push In Fastener

SKU: PIF090A

ECID: 1072512
  • Color:Natural
  • Compatible Panel Thickness Range (Imperial):.315 in
  • Full Material:Nylon 6/6
  • Head Diameter (Imperial):.391 in
  • Head Diameter (Metric):9.9 mm
  • Material:Nylon
  • Material Class:Plastic
  • Operating Temperature Range (Imperial):-40 to 185°F
  • Operating Temperature Range (Metric):-40 to 85°C
  • Rivet Type:Arrow
Quantity
Price Each
1000
$0.06
Standard Pack: 1000