PBC 310 Photo1
In Stock

Flanged Pillow Block - Self-Aligning

SKU: PBC-315

Self-Aligning Single Flange-Mounted Linear Plain Bearing

ECID: 1047041
  • Bearing Inside Diameter (Imperial):1.000 in
  • Bearing Inside Diameter (Metric):25.4 mm
  • Bearing Size (Imperial):Single
  • Bearing Type:Plain
  • Brand:Pacific Bearing
  • Linear Bearing Housing Style:Closed
  • Mounting Hole Spacing Along Length (Imperial):2.125 in
  • Mounting Hole Spacing Along Length (Metric):53.98 mm
  • Mounting Hole Spacing Along Width (Imperial):2.125 in
  • Mounting Hole Spacing Along Width (Metric):53.98 mm
  • Mounting Surface to Bearing Center Length (Imperial):2.75 in
  • Mounting Surface to Bearing Center Length (Metric):69.85 mm
  • Overall Height (Imperial):2.75 in
  • Overall Height (Metric):69.85 mm
  • Overall Length (in) (Imperial):2.812 in
  • Overall Length (mm) (Metric):71.42 mm
  • Overall Width (Imperial):2.75 in
  • Overall Width (Metric):69.85 mm
  • Type:Self-Aligning
Quantity
Price Each
1
$96.74
Standard Pack: 1