MI 131259 Photo1
Out of Stock

Indicator Contact Points - Flat Point

SKU: MI-131260

Carbide-Tipped Flat Point Indicator Contact Point

ECID: 1060356
  • Brand:Mitutoyo
  • Head Diameter (Imperial):.25 in
  • Imperial/Metric:Imperial
  • Length (Imperial):.40 in
  • Point Material:Carbide
  • Screw Thread Size:4-48
  • Type:Flat Point
Quantity
Price Each
1
$55.70
Standard Pack: 1