In Stock

Eye Bolt - Swing Eye Bolt, Partially Threaded,Alloy Steel, M16 Thread, 5.12 in Thread Length

SKU: MEB-100

This partially threaded swing eyebolt is made of Alloy Steel. The thread size is M16 and it is 5.12 in long.

ECID: 1103556
  • Finish:Black Oxide
  • Head Thickness (Imperial):0.63 in
  • Head Thickness (Metric):16.0 mm
  • Inside Diameter (Imperial):0.63 in
  • Inside Diameter (Metric):16.0 mm
  • Length to Hole Center (Imperial):5.91 in
  • Length to Hole Center (Metric):150.0 mm
  • Material:Alloy Steel
  • Outside Diameter (Imperial):1.26 in
  • Outside Diameter (Metric):32.0 mm
  • Pitch:2
  • Radius:16.0 mm
  • Thread Length (Imperial):5.12 in
  • Thread Length (Metric):130.0 mm
  • Thread Size:M16
  • Torque (Metric):N/A
Quantity
Price Each
1
$14.40
Standard Pack: 1