LVL 5 Photo1
Out of Stock

Vibration Mount Standoffs

SKU: LVL-5

Threaded-Stud Round Rubber Bushing/Bumper

ECID: 1080433
  • Bumper Shape:Round
  • Color:Black
  • Hardness:70 Shore A
  • Imperial/Metric:Imperial
  • Material:SBR Rubber
  • Outside Diameter (Imperial):.500 in
  • Overall Height (Imperial):.500 in
  • Overall Length (in) (Imperial):.500 in
  • Overall Width (Imperial):.500 in
  • Stud Thread Size:6-32 in
  • Thread Length (Imperial):.250 in
Quantity
Price Each
1
$0.24
Standard Pack: 1