LO 301 Photo2
In Stock

Locating Pin - Slip Fit

SKU: LO-434

Slip-Fit Lock-Screw Diamond Locating Pin

ECID: 1139965
  • Bevel Thickness (Imperial):.188 in
  • Full Material:SAE 52100 Steel
  • Holding Force (Metric):N/A kg/m²
  • Material:Steel
  • Mounting Method:Slip Fit
  • Nose Diameter (Imperial):.576 in
  • Nose Length (Imperial):.688 in
  • Nose Shape:Relieved
  • Shank Diameter (Imperial):.750 in
  • Shoulder Diameter (Imperial):1.125 in
  • Shoulder Shape:Round
Quantity
Price Each
1
$20.46
Standard Pack: 1